16:58:00 GMT+0000 (Coordinated Universal Time)


89306-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS
Replaces
893 06 TN
Product information


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 60 mm | Outside diameter |
T | 18 mm | Height |
Ca | 69,000 N | Basic dynamic load rating, axial |
C0a | 197,000 N | Basic static load rating, axial |
Cua | 19,200 N | Fatigue load limit, axial |
nG | 6,400 1/min | Limiting speed |
nϑr | 2,600 1/min | Reference speed |
≈m | 232.2 g | Weight |
Mounting dimensions
da | 59 mm | Minimum diameter shaft shoulder |
Da | 33 mm | Maximum diameter of housing shoulder |
ra | 1 mm | Recess radius |
Dimensions
D1 | 32 mm | Bore diameter housing washer |
d1 | 60 mm | Rip diameter shaft washer |
B | 18 mm | Width |
rmin | 1 mm | Minimum chamfer dimension |
Dc1 | 60 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89306-TV | Axial roller and cage assembly | |
GS89306 | Housing Washer | |
WS89306 | Shaft washer |