05:36:15 GMT+0000 (Coordinated Universal Time)


RSTO45
Yoke type track roller
Yoke type track rollers RSTO, without axial guidance, outer ring without ribs
Replaces
RSTO 45
Product information

Metric
Imperial
Main Dimensions & Performance Data
D | 85 mm | Outside diameter |
Fw | 55 mm | Under roller diameter |
C | 19.8 mm | Width, outer ring |
Cr w | 25,000 N | Basic dynamic load rating, radial |
C0r w | 44,000 N | Basic static load rating, radial |
Cur w | 6,000 N | Fatigue load limit, radial |
nD G | 750 1/min | Speed on permanent grease lubrication |
≈m | 453 g | Weight |
Dimensions
E | 63 mm | Raceway diameter outer ring |
rmin | 1 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Your current product variant
Sealing | Without | |
Outer Ring profile | R500 | R500 |
Characteristics
Recently viewed products