17:45:19 GMT+0000 (Coordinated Universal Time)


KR19-X-PP
Yoke type track roller
Stud type track rollers KR..-PP, with axial guidance, plastic axial plain washers on both sides, optimized INA-profile
Product information

Main Dimensions & Performance Data
D | 19 mm | Outside diameter |
d1 | 8 mm | Fit diameter of roller stud / stud |
B | 32 mm | Width of the roller stud |
Cr w | 3,550 N | Basic dynamic load rating, radial |
C0r w | 4,100 N | Basic static load rating, radial |
Cur w | 560 N | Fatigue load limit, radial |
nD G | 11,000 1/min | Speed on permanent grease lubrication |
≈m | 27.946 g | Weight |
Dimensions
B1 | 12.2 mm | Maximum witdh of thrust washer |
B2 | 20 mm | Bolt/stud length effectively |
C | 11 mm | Width, outer ring |
C1 | 0.6 mm | Protrusion outer ring to thrust washer |
rmin | 0.15 mm | Minimum chamfer dimension |
d2 | 15 mm | Stop diameter of thrust washer |
G | M8 | Thread |
IG | 10 mm | Thread length |
Additional information
NIPA1 | Drive-fit lubrication nipple | |
1.5 mm | Protrusion lubrication nipple | |
MA | 8 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | PP | Three-stage sealing by plastic axial plain washer on both sides |
Outer Ring profile | X | Cylindrical profile |
Grease nipples | 1x | Drive-fit lubrication nipple unmounted 1x |
Relubrication feature | K | Via head |
Assembling aid head | SL | Mounting slot |
Characteristics