21:59:04 GMT+0000 (Coordinated Universal Time)



32005-X-XL
Tapered roller bearing
Tapered roller bearings 320, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Replaces
32005-X
Product information


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 15 mm | Width, inner ring |
C | 11.5 mm | Width, outer ring |
T | 15 mm | Width, total |
Cr | 33,000 N | Basic dynamic load rating, radial |
C0r | 34,000 N | Basic static load rating, radial |
Cur | 4,800 N | Fatigue load limit, radial |
nG | 18,900 1/min | Limiting speed |
nϑr | 9,000 1/min | Thermal speed rating |
≈m | 115 g | Weight |
Mounting dimensions
da max | 30 mm | Maximum diameter of shaft shoulder |
db min | 30 mm | Minimum diameter of shaft shoulder |
Da min | 40 mm | Minimum diameter of housing shoulder |
Da max | 42 mm | Maximum diameter of housing shoulder |
Db min | 44 mm | Minimum diameter of housing shoulder |
Ca min | 3 mm | Minimum axial space |
Cb min | 3.5 mm | Minimum axial space |
ra max | 0.6 mm | Maximum fillet radius of shaft |
rb max | 0.6 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 0.6 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 0.6 mm | Minimum chamfer dimension of outer ring back face |
a | 12 mm | Distance between the apexes of the pressure cones |
d1 | 38.5 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.43 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1.39 | Dynamic axial load factor |
Y0 | 0.77 | Static axial load factor |
Additional information
T4CC025 | Comparative designation to ISO 10317 and ISO 355 |