03:55:51 GMT+0000 (Coordinated Universal Time)



RCRB25/57-XL-FA106
Radial insert ball bearing
Radial insert ball bearings RCR, with rubber interliner, location by eccentric locking collar, P seals on both sides
Replaces
RCRB25/57-FA106
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 57.3 mm | Outside diameter |
C | 19.8 mm | Width, outer ring |
B1 | 31 mm | Locking collar total width |
Cr | 14,000 N | Basic dynamic load rating, radial |
C0r | 7,800 N | Basic static load rating, radial |
Cur | 370 N | Fatigue load limit, radial |
1,400 N | Load carrying capacity (rubber interliner) | |
≈m | 0.202 kg | Weight |
Dimensions
C2 | 17.5 mm | Width outside profile of rubber interliner |
S1 | 23.5 mm | Distance raceway to locking collar |
D2 | 44.5 mm | Flange diameter rubber interliner |
d3 | 37.5 mm | Outside diameter locking collar/locknut |
P | 9.8 mm | Distance raceway of rubber interliner to face side |
Calculation factors
f0 | 13.8 | Calculation factor |
Additional information
RAE25-XL-NPP-FA106 | Bearing designation | |
Shore A | 70 ° | Hardness rubber interliner |