13:20:05 GMT+0000 (Coordinated Universal Time)


6317-2Z-L069-C3
Deep groove ball bearing
Deep groove ball bearing 63..-2Z, single row, shields, steel sheet metal cage
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 41 mm | Width |
Cr | 141,000 N | Basic dynamic load rating, radial |
C0r | 97,000 N | Basic static load rating, radial |
Cur | 6,000 N | Fatigue load limit, radial |
nG | 4,300 1/min | Limiting speed |
nϑr | 5,300 1/min | Reference speed |
≈m | 4.39 kg | Weight |
Mounting dimensions
da min | 99 mm | Minimum diameter shaft shoulder |
Da max | 166 mm | Maximum diameter of housing shoulder |
ra max | 2.5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 151.58 mm | Shoulder diameter outer ring |
D2 | 154.9 mm | Caliber diameter outer ring |
d1 | 114 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13.3 | Calculation factor |