14:00:06 GMT+0000 (Coordinated Universal Time)

BEARING-MATE450-650
BEARING-MATE
Transport and mounting tool for rolling bearings
Replaces
BEARING.MATE450-650
Product information

Technical data
Dmin | 450 mm | Outer diameter bearing, min. |
Dmax | 650 mm | Outer diameter bearing, max. |
500 kg | Weight bearing, max. | |
160 °C | Operating temperature, max. | |
≈m | 6.4 kg | Weight |

Downloads: