22:25:57 GMT+0000 (Coordinated Universal Time)
Product information

Datos técnicos
U | 450 V | Tensión de funcionamiento |
f | 50 – 60 Hz | Frecuencia |
P | 12 kVA | Consumo de energía |
I | 25 A | Valor actual |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Touch | Display | |
2 | Magnetic probe, quantity | |
≈m | 176 kg | Weight |
Funciones
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
+ | Swivel arm | |
+ | Log function | |
+ | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
+ | Temperature and time control | |
+ | Temperature and speed control | |
+ | Overheating protection | |
only in temp. and speed mode | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
+ | Device supports vertical / hanging heating of the workpiece | |
+ | Device mobile |
Medidas
1,214 mm | Longitud del HEATER | |
560 mm | Anchura del HEATER | |
990 mm | Altura del HEATER | |
B | 320 mm | Space between poles |
C | 305 mm | Pole length |
D | 80x100 | Pole cross section (mm²) |
Pieza de trabajo a calentar
115 mm | Min. inner diameter workpiece, vertical heating: with included yoke | |
30 mm | Min. inner diameter workpiece, vertical heating: with optional yoke | |
135 mm | Min. inner diameter workpiece, horizontal heating | |
ØAmax | 850 mm | Diámetro exterior máx. de la pieza: |
315 mm | Max. workpiece width, vertical heating | |
300 mm | Max. workpiece width, horizontal heating | |
mb max | 400 kg | Peso máx. de la pieza |
Información adicional
1 | Yokes included, quantity | |
80x80 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | SMART | Extended functionality |
Version | 400 | mb max = 400 kg |