16:36:48 GMT+0000 (Coordinated Universal Time)

ARCANOL-MULTI2-25KG
Bearing grease
Multi-purpose grease ARCANOL-MULTI2
Replaces
ARCA.GREASE.MULTI2.25KG
Product information
Technical data
ϑ Omin | -30 °C | Operating temperature, min. |
ϑ Omax | 120 °C | Operating temperature, max. |
ϑG | 75 °C | Upper continuous limit temperature |
n · dM | 500,000 mm/min | Speed of rotation specific value |
Lithium soap | Thickener type | |
Mineral oil | Base oil type | |
ν40 | 110 mm²/s | Base oil viscosity at +40°C |
ν100 | 11 mm²/s | Base oil viscosity at +100 °C |
2 | NLGI class | |
Multi-purpose grease | Grease category | |
ρ | 0.95 kg/dm³ | Density |
25 kg hobbock | Container | |
≈m | 26.6 kg | Weight |
Additional Information
Downloads:
Your current product variant
Grease category | MP | Multi-purpose greases |
Package size | 25 KG | 25 kg hobbock |