16:53:43 GMT+0000 (Coordinated Universal Time)

ARCANOL-TEMP110-1KG
Bearing grease
High-temperature grease ARCANOL-TEMP110
Replaces
ARCA.GREASE.TEMP110.1KG
Product information
Technical data
ϑ Omin | -35 °C | Operating temperature, min. |
ϑ Omax | 160 °C | Operating temperature, max. |
ϑG | 110 °C | Upper continuous limit temperature |
n · dM | 500,000 mm/min | Speed of rotation specific value |
Lithium complex soap | Thickener type | |
Partially synthetic oil | Base oil type | |
ν40 | 130 mm²/s | Base oil viscosity at +40°C |
ν100 | 14 mm²/s | Base oil viscosity at +100 °C |
2 | NLGI class | |
High-temperature grease | Grease category | |
ρ | 0.9 kg/dm³ | Density |
1 kg can | Container | |
≈m | 1.084 kg | Weight |

Downloads:
Your current product variant
Grease category | HT | High-temperature greases |
Package size | 1 KG | 1 kg can |