09:00:19 GMT+0000 (Coordinated Universal Time)

ARCANOL-TEMP200-70G
Bearing grease
High-temperature grease ARCANOL-TEMP200
Replaces
ARCA.GREASE.TEMP200.70G
Product information
Technical data
ϑ Omin | -30 °C | Operating temperature, min. |
ϑ Omax | 260 °C | Operating temperature, max. |
ϑG | 200 °C | Upper continuous limit temperature |
n · dM | 300,000 mm/min | Speed of rotation specific value |
PTFE | Thickener type | |
Alkoxyfluoro oil | Base oil type | |
ν40 | 550 mm²/s | Base oil viscosity at +40°C |
ν100 | 49 mm²/s | Base oil viscosity at +100 °C |
2 | NLGI class | |
High-temperature grease | Grease category | |
ρ | 1.9 kg/dm³ | Density |
70 g tube | Container | |
≈m | 78.9 g | Weight |

Downloads:
Your current product variant
Grease category | HT | High-temperature greases |
Package size | 70 G | 70 g tube |