en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Products
/
Digital and Service Solutions
/
Lubrication Devices and Lubrication Systems
/
Accessories for Manual Lubrication Tools
/
Dust Covers
/
LIDS
/
ARCA-PUMP-BARREL-25-S.LID
Share
21:26:09 GMT+0000 (Coordinated Universal Time)
ARCA-PUMP-BARREL-25-S.LID
Drum cover
Dust cover, steel, powder coated
Quantity
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
Product information
Technical information
Calculations
CAD
Mounting Manager
Lubrication
Downloads
Unit system
Metric
Imperial
Technical data
25 kg hobbock
Usage
Steel, powder coated
Material
D
350
mm
Diameter
≈m
1.421
kg
Weight
Downloads:
Data sheet (PDF)