18:34:47 GMT+0000 (Coordinated Universal Time)

TRI-SECTION-SET-12T
Tri-Section Puller
BETEX Hydraulic puller including tri-section plate for safe, easy dismounting of rolling bearings and other rotative components
Replaces
792495
Product information

Technical data
wmin | 90 mm | Grip, width, min. |
wmax | 340 mm | Grip width, max. |
tmax | 284 mm | Grip depth, max. |
FP | 110 kN | Pulling force |
≈m | 68 kg | Weight |
Additional information
Integrated pump-cylinder unit, 360° adjustable handle, tri-section plate, crossbar, connection rods, steel storage case | Scope of delivery |
Downloads: