16:49:01 GMT+0000 (Coordinated Universal Time)

TOOL-RAILWAY-AGGREGATE-2-DIGI
Mobile hydraulic device
for mounting/dismounting of tapered or cylindrical roller bearing units in wheelset bearings of rail vehicles, version with force-displacement measurement and data memory for mounting documentation
Product information

Metric
Imperial
Technical data
U | 400 V | Voltage |
Three-phase AC | Current type | |
f | 50 – 60 Hz | Power frequency |
P | 1.1 kW | Power consumption |
Fc max | 692 kN | Max. contact force cylinder |
sc max | 230 mm | Max. working stroke cylinder |
pmax | 700 bar | Max. operating pressure |
435 – 995 | Working height range [bottom – center axis cylinder] (mm) | |
1050 x 550 x 900 | Dimensions [LxWxH] (mm) | |
≈m | 161 kg | Weight |
Functions
electrically driven hydraulic unit, double action hollow piston cylinder | Functional principle | |
hydraulic with foot pedal, manually operated lowering valve | Height adjustment | |
4 swivel castors with brake function | Castors | |
force-displacement measurement, data memory for mounting documentation | Enhanced functionality |
Additional information
Product is manufactured to order. Request with specification of the application case to customer service. | Availability | |
only in conjunction with bearing/application-specific tool set TOOL-RAILWAY-AXLE... (not included in delivery, separate on request) | Usability |
Downloads:
Your current product variant
Series | TRAG | TOOL-RAILWAY-AGGREGATE |