21:45:28 GMT+0000 (Coordinated Universal Time)

HXPC-50T
Mobile hydraulic heavy duty hook puller
BETEX HXPC, 2/3-arm self-centering, max. pull-off force 490 kN, with crane
Replaces
700016
Product information
Metric
Imperial
Technical data
U | 230 V | Voltage |
AC power | Current type | |
f | 50 – 60 Hz | Power frequency |
scm max | 159 mm | Max. working stroke main cylinder |
pmax | 700 bar | Max. operating pressure |
wmin | 160 mm | Grip width, min. |
wmax | 860 mm | Grip width, max. |
tmax | 455 mm | Grip depth, max. |
FP | 490 kN | Pulling force |
210 – 1550 | Working height range [bottom – center axis cylinder] (mm) | |
1850 x 970 x 1550 | Dimensions [LxWxH] (mm) | |
≈m | 240 kg | Weight |
Additional information
electric 2-stage hydraulic pump operates cylinder and crane, manual operation of the self-centering arms | Functional principle | |
two- or three-arm puller (convertible) | Usability | |
mobile frame on 2 swivel castors and 2 fixed castors | Castors | |
Remote control, 2 adapter pieces (total length 310 mm), security blanket | Included in delivery |
Downloads:
Your current product variant
Series | HXPC | With crane |