18:09:55 GMT+0000 (Coordinated Universal Time)

CONE-HEATER-CHC-230V
Heating device, electric
BETEX CONE-HEATER-CHC, for heating rolling bearings, bearing inner rings and other rotary machine elements, with temperature check and heat retention function
Product information


Metric
Imperial
Technical data
P | 0.725 kW | Power |
U | 230 V | Voltage |
I | 3.2 A | Amperage |
f | 50 – 60 Hz | Power frequency |
120 °C | Temperature check to fixed value | |
+ | Temperature hold | |
365 x 220 x 240 | Dimensions [LxWxH] (mm) | |
≈m | 4 kg | Weight |
Workpiece to be heated
mw max | 7 kg | Max. workpiece weight |
dW min | 10 mm | Min. inner diameter workpiece |
dW max | 203 mm | Max. inner diameter workpiece |
DW max | 305 mm | Max. outer diameter workpiece |
Additional information
Easy to use, lightweight, suitable for various workpiece sizes, aluminum housing ensures even, quick heating of the workpiece | Product specifics |
Downloads:
Your current product variant
Version | CHC | With temperature control |