20:33:47 GMT+0000 (Coordinated Universal Time)
Product information

Metric
Imperial
Données techniques
U | 500 V | Tension de fonctionnement |
f | 50 – 60 Hz | Fréquence |
P | 24 kVA | Consommation électrique |
I | 48 A | Courant nominal |
ϑh max | 240 °C | Max. heating temperature |
0 – 99 min | Heating time | |
Digital | Display | |
1 | Magnetic probe, quantity | |
≈m | 307 kg | Weight |
Fonctions
+ | Temperature hold | |
+ | Automatic demagnetization, <2A/cm | |
— | Swivel arm | |
— | Log function | |
— | Delta-T control | |
+ | Temperature control | |
+ | Time control | |
— | Temperature and time control | |
— | Temperature and speed control | |
+ | Overheating protection | |
+ | Automatic power reduction | |
+ | Device supports horizontal / lying heating of the workpiece | |
— | Device supports vertical / hanging heating of the workpiece |
Dimensions
1,080 mm | Longueur du HEATER | |
650 mm | Largeur du HEATER | |
955 mm | Hauteur du HEATER | |
B | 430 mm | Space between poles |
C | 515 mm | Pole length |
Pièce à chauffer
145 mm | Min. inner diameter workpiece, horizontal heating: with included yoke | |
60 mm | Min. inner diameter workpiece, horizontal heating: with optional yoke | |
ØAmax | 1,150 mm | Diamètre extérieur max. de la pièce |
420 mm | Max. workpiece width, horizontal heating | |
mb max | 800 kg | Poids max. de la pièce |
information additionnelle
1 | Yokes included, quantity | |
100x100 | Yokes included, cross section (mm²) |
Downloads:
Your current product variant
Series | BASIC | Base version |
Version | 800 | mb max = 800 kg |