10:54:26 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | Tr380X5 | Thread |
d2 | 490 mm | Outerside diameter |
B | 60 mm | Width |
≈m | 32.5 kg | Weight |
Mounting dimensions
d1 | 440 mm | Chamfer diameter |
b | 32 mm | Width retaining slot |
h | 18 mm | Hight retaining slot |
Additional information
F | 6,500,000 N | Axial load capacity, static |
MS3176 | Fuse | |
30 ° | Chamfer angle |
Downloads: