08:00:54 GMT+0000 (Coordinated Universal Time)



NU2206-E-XL-M1
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Replaces
NU2206-E-M1, NU2206E.M1
Product information



Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 20 mm | Width |
Cr | 58,000 N | Basic dynamic load rating, radial |
C0r | 50,000 N | Basic static load rating, radial |
Cur | 8,000 N | Fatigue load limit, radial |
nG | 21,200 1/min | Limiting speed |
nϑr | 8,000 1/min | Reference speed |
≈m | 0.279 kg | Weight |
Mounting dimensions
da min | 34 mm | Minimum diameter shaft shoulder |
da max | 37 mm | Maximum diameter of shaft shoulder |
db min | 40 mm | Minimum shaft shoulder |
Da max | 56 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum recess radius |
ra1 max | 0.6 mm | Maximum recess radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
s | 1.6 mm | Axial displacement |
E | 55.5 mm | Raceway diameter outer ring |
F | 37.5 mm | Raceway diameter inner ring |
D1 min | 52.45 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |