14:20:10 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
Fw | 14 mm | Under roller diameter |
D | 20 mm | Outside diameter |
C | 26 mm | Width, outer ring |
Cr | 6,800 N | Basic dynamic load rating, radial |
C0r | 7,800 N | Basic static load rating, radial |
rmin | 0.3 mm | Minimum chamfer dimension |
Cur | 1,100 N | Fatigue load limit, radial |
nGA | 8,000 1/min | Limiting speed for rotating outer ring |
nGW | 9,500 1/min | Limiting speed for rotating shaft |
≈m | 20.3 g | Weight |
Mounting dimensions
Md per | 17.3 Nm | Permissible torque |
Temperature range
Tmin | -10 °C | Operating temperature min. |
Tmax | 70 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | L564 | Grease (L564/standart specific - dynamic) |
Coating | Without | |
Shape of outer surface | Without | Smooth outside surface |
Spring design | Standard | Steel pressure springs |
Characteristics