04:37:26 GMT+0000 (Coordinated Universal Time)


QJ272-N2-MPA
Four-point contact bearing
Four point contact bearing QJ2..-N2-MPA, holding grooves, solid brass cage
productDetailPage.oldDesignation
QJ272N2MPA
productDetailsPage.tabs.information


Main Dimensions & Performance Data
d | 360 mm | Bore diameter |
D | 650 mm | Outside diameter |
B | 95 mm | Width |
Cr | 1,150,000 N | Basic dynamic load rating, radial |
C0r | 2,700,000 N | Basic static load rating, radial |
Cur | 68,000 N | Fatigue load limit, radial |
nG | 1,690 1/min | Limiting speed |
nϑr | 700 1/min | Reference speed |
≈m | 151 kg | text.product.weight |
Mounting dimensions
da min | 386 mm | Minimum diameter shaft shoulder |
Da max | 624 mm | Maximum diameter of housing shoulder |
ra max | 5 mm | Maximum fillet radius |
Dimensions
rmin | 6 mm | Minimum chamfer dimension |
D1 | 545.9 mm | Shoulder diameter outer ring |
d1 | 467.7 mm | Shoulder diameter inner ring |
a | 353.6 mm | Distance between the apexes of the pressure cones |
an | 25 mm | Hight retaining slot |
bn | 20.5 mm | Width retaining slot |
rn | 3 mm | Radius retaining slot |
45 ° | Angle retaining slot | |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |