00:27:11 GMT+0000 (Coordinated Universal Time)


2212-K-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 22..-K-TVH, tapered bore taper 1:12, plastic cage
Replaces
2212K.TV.C3
Product information



Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 28 mm | Width |
Cr | 48,000 N | Basic dynamic load rating, radial |
C0r | 16,500 N | Basic static load rating, radial |
Cur | 1,040 N | Fatigue load limit, radial |
nG | 6,300 1/min | Limiting speed |
nϑr | 6,400 1/min | Reference speed |
≈m | 1.046 kg | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter shaft shoulder |
da max | 73 mm | Maximum diameter shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
db min | 65 mm | Minimum cavity diameter of the sleeve |
Ba min | 9 mm | Minimum cavity width of the sleeve |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 98.17 mm | Shoulder diameter outer ring |
d1 | 76.6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.23 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.68 | Dynamic axial load factor |
Y2 | 4.15 | Dynamic axial load factor |
Y0 | 2.81 | Static axial load factor |
Additional information
H312 | Adapter sleeve |