05:00:26 GMT+0000 (Coordinated Universal Time)


4209-BB-TVH
Deep groove ball bearing
Deep groove ball bearing 42..-BB-TVH, double row, plastic cage
Replaces
4209BB.TVH
Product information


n.r.
B | Design variant | |
≈m | 0.532 kg | Weight |
Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 23 mm | Width |
Cr | 44,500 N | Basic dynamic load rating, radial |
C0r | 38,000 N | Basic static load rating, radial |
Cur | 1,990 N | Fatigue load limit, radial |
nG | 6,700 1/min | Limiting speed |
nϑr | 6,900 1/min | Reference speed |
Mounting dimensions
da min | 52 mm | Minimum diameter shaft shoulder |
Da max | 78 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
D1 | 72.4 mm | Shoulder diameter outer ring |
d1 | 58.1 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 14.9 | Calculation factor |