09:06:40 GMT+0000 (Coordinated Universal Time)


63001-A-2RSR
Deep groove ball bearing
Deep groove ball bearing 630..-A-2RSR, single row, seals, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 28 mm | Outside diameter |
B | 12 mm | Width |
Cr | 5,100 N | Basic dynamic load rating, radial |
C0r | 2,370 N | Basic static load rating, radial |
Cur | 161 N | Fatigue load limit, radial |
nG | 15,500 1/min | Limiting speed |
≈m | 0.031 kg | Weight |
Mounting dimensions
da min | 14 mm | Minimum diameter shaft shoulder |
Da max | 26 mm | Maximum diameter of housing shoulder |
ra max | 0.3 mm | Maximum fillet radius |
Dimensions
rmin | 0.3 mm | Minimum chamfer dimension |
D1 | 23.43 mm | Shoulder diameter outer ring |
D2 | 25.49 mm | Caliber diameter outer ring |
d1 | 17.2 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13.1 | Calculation factor |