09:18:24 GMT+0000 (Coordinated Universal Time)


6310-2RSR-C3
Deep groove ball bearing
Deep groove ball bearing 63..-2RSR, single row, seals, steel sheet metal cage
Replaces
6310.2RSR.C3
Product information


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 27 mm | Width |
Cr | 68,000 N | Basic dynamic load rating, radial |
C0r | 38,500 N | Basic static load rating, radial |
Cur | 2,650 N | Fatigue load limit, radial |
nG | 3,950 1/min | Limiting speed |
≈m | 1.083 kg | Weight |
Mounting dimensions
da min | 61 mm | Minimum diameter shaft shoulder |
Da max | 99 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 91.83 mm | Shoulder diameter outer ring |
D2 | 95.1 mm | Caliber diameter outer ring |
d1 | 68 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 13.3 | Calculation factor |