22:05:14 GMT+0000 (Coordinated Universal Time)


6313-2RSR-J20AA
Deep groove ball bearing
Deep groove ball bearing 63..-2RSR-J20AA, single row, seals, steel sheet metal cage, ceramic coated
Product information


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 33 mm | Width |
Cr | 100,000 N | Basic dynamic load rating, radial |
C0r | 60,000 N | Basic static load rating, radial |
Cur | 4,050 N | Fatigue load limit, radial |
nG | 3,050 1/min | Limiting speed |
≈m | 2.18 kg | Weight |
Mounting dimensions
da min | 77 mm | Minimum diameter shaft shoulder |
Da max | 128 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum fillet radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 118.1 mm | Shoulder diameter outer ring |
D2 | 122.16 mm | Caliber diameter outer ring |
d1 | 88.25 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 110 °C | Operating temperature max. |
Calculation factors
f0 | 13.2 | Calculation factor |
Downloads:
Your current product variant
Sealing | 2RSR | Contact seal on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | S0 | Rings dimensional stabilized up to 150° |
Lubricant | GA13 | Ball bearing and insert bearing grease |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Coating | J20AA | Current insulation, outer ring ceramic coated |
Bore type | Z | Cylindrical |
Characteristics