03:06:57 GMT+0000 (Coordinated Universal Time)


89324-M
Axial cylindrical roller bearing
Axial cylindrical roller bearing 893..-M, two-row
Replaces
893 24 M
Product information


Main Dimensions & Performance Data
d | 120 mm | Bore diameter |
D | 210 mm | Outside diameter |
T | 54 mm | Height |
Ca | 650,000 N | Basic dynamic load rating, axial |
C0a | 2,420,000 N | Basic static load rating, axial |
Cua | 229,000 N | Fatigue load limit, axial |
nG | 1,750 1/min | Limiting speed |
nϑr | 690 1/min | Reference speed |
≈m | 9.45 kg | Weight |
Mounting dimensions
da | 206 mm | Minimum diameter shaft shoulder |
Da | 130 mm | Maximum diameter of housing shoulder |
ra | 2.1 mm | Recess radius |
Dimensions
D1 | 123 mm | Bore diameter housing washer |
d1 | 210 mm | Rip diameter shaft washer |
rmin | 2.1 mm | Minimum chamfer dimension |
Dc1 | 120 mm | Cage bore diameter |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K89324-M | Axial roller and cage assembly | |
GS89324 | Housing Washer | |
WS89324 | Shaft washer |