11:46:40 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 75 mm | Bore diameter |
D | 130 mm | Outside diameter |
B | 25 mm | Width |
Cr | 131,000 N | Basic dynamic load rating, radial |
C0r | 149,000 N | Basic static load rating, radial |
Cur | 13,200 N | Fatigue load limit, radial |
nG | 6,500 1/min | Limiting speed |
nϑr | 4,500 1/min | Reference speed |
≈m | 1.019 kg | Weight |
Mounting dimensions
da min | 84 mm | Minimum diameter shaft shoulder |
da max | 87 mm | Maximum diameter of shaft shoulder |
db min | 90 mm | Minimum shaft shoulder |
Da max | 121 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum recess radius |
ra1 max | 1.5 mm | Maximum recess radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
r1 min | 1.5 mm | Minimum chamfer dimension |
s | 1.2 mm | Axial displacement |
E | 118.5 mm | Raceway diameter outer ring |
F | 88.5 mm | Raceway diameter inner ring |
D1 min | 114.4 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |