17:03:52 GMT+0000 (Coordinated Universal Time)


NUP240-E-M1
Cylindrical roller bearing
Cylindrical roller bearing NUP..-E-M1, with cage, single row, locating bearing, 2 ribs on outer ring, 1 rib on inner ring, rib washer internal, type NUP
Replaces
NUP240E.M1
Product information



Main Dimensions & Performance Data
d | 200 mm | Bore diameter |
D | 360 mm | Outside diameter |
B | 58 mm | Width |
Cr | 750,000 N | Basic dynamic load rating, radial |
C0r | 1,040,000 N | Basic static load rating, radial |
Cur | 124,000 N | Fatigue load limit, radial |
nG | 2,900 1/min | Limiting speed |
nϑr | 1,600 1/min | Reference speed |
≈m | 28.3 kg | Weight |
Mounting dimensions
d1 | 257.6 mm | Maximum rib diameter inner ring |
D1 min | 311.5 mm | Minimum rib diameter outer ring |
da min | 217 mm | Minimum diameter shaft shoulder |
dc min | 261 mm | Minimum shaft shoulder |
Da max | 343 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
E | 323 mm | Raceway diameter outer ring |
F | 243 mm | Raceway diameter inner ring |
B3 | 9 mm | Width of loose rib |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |