16:20:14 GMT+0000 (Coordinated Universal Time)


RSL185034-A
Cylindrical roller bearing
Cylindrical roller bearing RSL18, full complement roller set, two-row, semi-locating bearing, no outer ring, 3 ribs on inner ring, type RSL18
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 170 mm | Rib diameter inner ring |
Ew | 242.85 mm | |
B | 122 mm | Width |
Cr | 1,200,000 N | Basic dynamic load rating, radial |
C0r | 2,110,000 N | Basic static load rating, radial |
Cur | 270,000 N | Fatigue load limit, radial |
nG | 1,480 1/min | Limiting speed |
nϑr | 900 1/min | Reference speed |
≈m | 15.42 kg | Weight |
Mounting dimensions
da min | 198.5 mm | Minimum diameter shaft shoulder |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
X | 100 mm | Raceway width |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |