14:48:42 GMT+0000 (Coordinated Universal Time)


SL185044-A
Cylindrical roller bearing
Cylindrical roller bearing SL1850..-A, full complement roller set, two-row, semi-locating bearing, 1 rib on outer ring, 3 ribs on inner ring, type SL18
Product information


Main Dimensions & Performance Data
d | 220 mm | Bore diameter |
D | 340 mm | Outside diameter |
B | 160 mm | Width |
Cr | 1,980,000 N | Basic dynamic load rating, radial |
C0r | 3,650,000 N | Basic static load rating, radial |
Cur | 440,000 N | Fatigue load limit, radial |
nG | 1,140 1/min | Limiting speed |
nϑr | 630 1/min | Reference speed |
≈m | 50.492 kg | Weight |
Mounting dimensions
dc min | 254.6 mm | Minimum shaft shoulder |
da min | 254.6 mm | Minimum diameter shaft shoulder |
Da max | 297.8 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
ra1 max | 3 mm | Maximum recess radius |
De min | 297.8 mm | Minimum diameter of housing shoulder |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
r1 min | 3 mm | Minimum chamfer dimension |
s | 9 mm | Axial displacement |
C | 80 mm | Distance to lubrication hole |
d1 | 254.6 mm | Maximum rib diameter inner ring |
D1 min | 297.8 mm | Minimum rib diameter outer ring |
E | 312.2 mm | Raceway diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Design | A | Internal Variant A |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 2 | Double-row design |
Characteristics