04:34:40 GMT+0000 (Coordinated Universal Time)



T7FC095-XL
Tapered roller bearing
Tapered roller bearings T, main dimensions to DIN ISO 355, separable, adjusted or in pairs
Replaces
T7FC095
Product information


Main Dimensions & Performance Data
d | 95 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 45 mm | Width, inner ring |
C | 33 mm | Width, outer ring |
T | 49 mm | Width, total |
Cr | 340,000 N | Basic dynamic load rating, radial |
C0r | 400,000 N | Basic static load rating, radial |
Cur | 60,000 N | Fatigue load limit, radial |
nG | 4,400 1/min | Limiting speed |
nϑr | 3,300 1/min | Thermal speed rating |
≈m | 5.21 kg | Weight |
Mounting dimensions
da max | 108 mm | Maximum diameter of shaft shoulder |
db min | 119 mm | Minimum diameter of shaft shoulder |
Da min | 138 mm | Minimum diameter of housing shoulder |
Da max | 164 mm | Maximum diameter of housing shoulder |
Db min | 172 mm | Minimum diameter of housing shoulder |
Ca min | 7 mm | Minimum axial space |
Cb min | 16 mm | Minimum axial space |
ra max | 4 mm | Maximum fillet radius of shaft |
rb max | 4 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 4 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 4 mm | Minimum chamfer dimension of outer ring back face |
a | 61 mm | Distance between the apexes of the pressure cones |
d1 | 142.4 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.87 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 0.69 | Dynamic axial load factor |
Y0 | 0.38 | Static axial load factor |
Additional information
T7FC095 | Comparative designation to ISO 10317 and ISO 355 |