22:06:01 GMT+0000 (Coordinated Universal Time)


NATR15-PP
Yoke type track roller
Yoke type track rollers NATR..-PP, with axial guidance, axial plain washers on both sides
Product information

Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 19 mm | Width, inner ring |
Cr w | 9,700 N | Basic dynamic load rating, radial |
C0r w | 14,500 N | Basic static load rating, radial |
Cur w | 1,860 N | Fatigue load limit, radial |
nD G | 3,600 1/min | Speed on permanent grease lubrication |
F0r per | 14,500 N | Permissible static load, radial |
Fr per | 14,500 N | Permissible dynamic load outer ring, radial |
≈m | 0.095 kg | Weight |
Dimensions
C | 18 mm | Width, outer ring |
d2 | 27.6 mm | Outside diameter of thrust washer |
rmin | 0.6 mm | Minimum chamfer dimension |
Downloads:
Your current product variant
Sealing | PP | Three-stage sealing by plastic axial plain washer on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Relubrication feature | IR | Via inner ring |
Characteristics