08:15:40 GMT+0000 (Coordinated Universal Time)
Product information


Dimensions
D | 45 mm | Outside diameter |
h | 15 mm | Height |
d | 35 mm | Bore diameter |
B | 5 mm | Groove width |
b | 5 mm | Bore diameter through hole |
H11 | Bore diameter through hole fit | |
c | 5 mm | Distance bore |
t | 2 mm | Groove depth |
≈m | 69 g | Weight |
Additional information
AM25, AM30, AM35/58, AM30/65 | Suitable nut |
Downloads: