10:33:04 GMT+0000 (Coordinated Universal Time)


F508-B-L
Flanged housing
Flanged housing for various bearing types, with conical bore and clamping sleeve, continuous shaft
Product information


Main Dimensions & Performance Data
d1 | 35 mm | Shaft diameter |
a | 160 mm | Flange width |
h1 | 143 mm | Height flange |
g2 | 66 mm | Total width with lid g2 |
3 | Number of fastening holes | |
≈m | 2.7 kg | Weight |
Dimensions
M10x1 | Connection thread for lubrication | |
c | 12 mm | Thickness of flange |
D | 80 mm | Outside diameter bearing |
g4 | 22 mm | Distance flange to bearing seat |
h | 54 mm | Distance shaft axis |
m | 140 mm | Pich circle diameter fixing holes |
s | M12 | Size of fixing screws |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads: