20:10:40 GMT+0000 (Coordinated Universal Time)



PASE60-XL-N-FA125
Plummer block housing unit
Plummer block housing units PASE..-FA125, cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
Product information


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
L | 240 mm | Length total |
H2 | 140 mm | Height |
≈m | 4.35 kg | Weight |
Mounting dimensions
J | 190 mm | Distance fixing bore |
N | 18 mm | Width (slot) |
N1 | 28 mm | Length (slot) |
Dimensions
H | 69.9 mm | Distance shaft axis |
A | 60 mm | Width (base) |
A1 | 42 mm | Width (head) |
H1 | 25 mm | Heigth (base) |
B1 | 53.1 mm | Locking collar total width |
S1 | 39.6 mm | Distance of raceway to locking collar |
Q | M6 | Connection thread for lubrication |
Additional information
ASE12-FA125 | Housing | |
GRAE60-XL-NPP-B-FA125 | Bearing designation | |
KASK12 | Protecting cap |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Groove | N | Cast iron housing with undercut slot for end caps |
Manufacturing instruction | FA125 | Unit with Corrotect coating, corrosion-resistant |