11:28:36 GMT+0000 (Coordinated Universal Time)


UCPA209
Plummer block housing unit
Plummer block housing units UCPA, cast iron housing, with short base, radial insert ball bearing with grub screws in inner ring, RSR seals
Product information


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
L | 120 mm | Length total |
H2 | 108 mm | Height |
Cr | 34,500 N | Basic dynamic load rating, radial |
C0r | 20,400 N | Basic static load rating, radial |
Cur | 1,060 N | Fatigue load limit, radial |
≈m | 2.272 kg | Weight |
Mounting dimensions
J | 90 mm | Distance fixing bore |
K | M14 | Thread fixing bore |
Dimensions
H | 54.2 mm | Distance shaft axis |
A | 54 mm | Width (base) |
Q | M6 | Connection thread for lubrication |
B | 49.2 mm | Width of inner ring |
S1 | 30.2 mm | Distance of raceway to locking collar |
Additional information
PA209 | Housing | |
UC209 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Housing clearance | J7 | Normal swivel torque |
Material | GG | Cast iron |