09:13:12 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 117 mm | Flange width |
Cr | 27,500 N | Basic dynamic load rating, radial |
C0r | 15,300 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
≈m | 1.57 kg | Weight |
Mounting dimensions
J | 92 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
n | 4 | Number of screwing holes |
Dimensions
A | 34 mm | Height housing |
A1 | 16 mm | Thickness of flange |
A2 | 19 mm | Distance raceway |
B | 29 mm | Width |
B1 | 43 mm | Locking collar total width |
d3 | 52 mm | Outside diameter eccentric locking collar |
Additional information
1 | Number of housings | |
F207 | Housing | |
UK207 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |