17:03:57 GMT+0000 (Coordinated Universal Time)


KNO16-B-PP
Linear ball bearing
Linear ball bearings KNO..-B-PP, Lightweight range, open design, sealed on all sides, with relubrication facility, adjustable angle
Product information




Main Dimensions & Performance Data
FW | 16 mm | Bore diameter of ball complement |
D | 26 mm | Outside diameter |
L | 36 mm | Length |
Cmax | 1,000 N | Load capacity dyn. 1 |
C0 max | 750 N | Load capacity stat. 1 |
≈m | 20 g | Weight |
Mounting dimensions
B2 | 9 mm | Width of sector opening 2 |
T4 | 0.7 mm | |
N4 | 3 mm | 3 |
α | 68 ° | Angle of sector opening |
b1 max | 1.5 mm | |
4 | Number of rows balls |
Footnotes
1

2

3



Downloads:
Your current product variant
Size code | 16 | |
Seal | PP | Sealed |