08:33:57 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
BGR | 20 | Dimension PIN |
d | 20 mm | |
G1 | M16x1,5 | |
L | 75 mm | |
≈m | 200 g | Weight |
Mounting dimensions
Dk | 30 mm | |
Ds | 30 mm | |
ds | 5.9 mm | 1 |
H1 | 13 mm | |
L2 | 67 mm | |
L3 | 23 mm | |
S | 3 mm | |
W | 27 mm | |
W1 | 24 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | For possible track roller/pin combinations, see catalog LF1 |
Footnotes
1

Downloads:
Your current product variant
Size code | 20 |