05:04:12 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 12 mm | |
Dmax | 35 mm | |
B | 15.9 mm | |
≈m | 0.06 kg | Weight |
Mounting dimensions
AT | 20.63 mm | |
C | 15.9 mm | |
Da | 32.25 mm | Diameter of rolling |
ds | 10 mm | |
rmin | 0.6 mm |
Main dimensions
Cr w | 8,400 N | Effective dynamic load rating as track roller (radial) |
C0r w | 5,000 N | Effective static load rating as track roller (radial) |
Cur w | 250 N | Limit of fatigue load |
Fr per | 4,750 N | Permissible dynamic limit load |
F0r per | 10,000 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 5201 | |
Seal | 2Z | Gap seal on both sides |