07:47:57 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 20 mm | |
Dmax | 52 mm | |
B | 22.6 mm | |
≈m | 0.177 kg | Weight |
Mounting dimensions
AT | 31.5 mm | |
C | 20.6 mm | |
Da | 49.14 mm | Diameter of rolling |
ds | 16 mm | |
rmin | 1 mm |
Main dimensions
Cr w | 15,300 N | Effective dynamic load rating as track roller (radial) |
C0r w | 10,100 N | Effective static load rating as track roller (radial) |
Cur w | 520 N | Limit of fatigue load |
Fr per | 10,500 N | Permissible dynamic limit load |
F0r per | 20,200 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 5204 | |
Seal | 2Z | Gap seal on both sides |