05:04:12 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 30 mm | |
Dmax | 80 mm | |
B | 29 mm | |
≈m | 0.6 kg | Weight |
Mounting dimensions
AT | 51 mm | |
C | 27 mm | |
Da | 76.02 mm | Diameter of rolling |
ds | 30 mm | |
rmin | 1 mm |
Main dimensions
Cr w | 23,100 N | Effective dynamic load rating as track roller (radial) |
C0r w | 16,400 N | Effective static load rating as track roller (radial) |
Cur w | 1,100 N | Limit of fatigue load |
Fr per | 18,500 N | Permissible dynamic limit load |
F0r per | 41,500 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 5207 | |
Seal | 2Z | Gap seal on both sides |