05:04:12 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 40 mm | |
Dmax | 110 mm | |
B | 46 mm | |
≈m | 1.768 kg | Weight |
Mounting dimensions
AT | 72.5 mm | |
C | 44 mm | |
Da | 101.7 mm | Diameter of rolling |
ds | 50 mm | |
rmin | 1.1 mm |
Main dimensions
Cr w | 54,000 N | Effective dynamic load rating as track roller (radial) |
C0r w | 40,500 N | Effective static load rating as track roller (radial) |
Cur w | 2,000 N | Limit of fatigue load |
Fr per | 69,000 N | Permissible dynamic limit load |
F0r per | 81,000 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 5308 | |
Seal | 2Z | Gap seal on both sides |