12:20:54 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d1 | 35 mm | Bore diameter |
d2 | 57 mm | Outside diameter |
s | 1.25 mm | Thickness |
≈m | 10 g | Weight |
Mounting dimensions
d3 | 44 mm | Plant diameter outside |
b2 | 6 mm | Distance lug |
M | 32.5 mm | Distance lug |
b1 | 5 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads: