13:58:22 GMT+0000 (Coordinated Universal Time)


H33/800-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Product information


Metric
Imperial
Main Dimensions & Performance Data
d1 | 750 mm | Bore diameter |
G | Tr800X7 | Thread |
B1 | 730 mm | Sleeve length |
≈m | 716 kg | Weight |
Mounting dimensions
G1 | G1/8 | Thread oil connector |
a | 10 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 800 mm | Bore diameter |
d2 | 1,000 mm | Outside diameter |
B3 | 137 mm | Width nut and lock |
Additional information
HM31/800 | Locknut | |
MS31/750 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |