23:23:28 GMT+0000 (Coordinated Universal Time)


GS89322
Housing locating washer
Axial cylindrical roller bearings 893, single direction, comprising K893, GS, WS
Product information

Main Dimensions & Performance Data
D | 190 mm | Outside diameter |
D1 | 113 mm | Bore diameter Housing washer |
B | 16.5 mm | Width outer ring |
≈m | 2.34 kg | Weight |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
Downloads: