23:23:26 GMT+0000 (Coordinated Universal Time)


WS81122
Shaft locating washer
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Product information

Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
d1 | 145 mm | Lip diameter shaft washer |
B | 7 mm | Height shaft washer |
≈m | 366 g | Weight |
Mounting dimensions
rmin | 1 mm | Minimum chamfer dimension |
Downloads: