00:38:04 GMT+0000 (Coordinated Universal Time)


KRE16-PP
Yoke type track roller
Stud type track rollers KRE..-PP, with axial guidance, with eccentric collar, plastic axial plain washers on both sides
Product information

Metric
Imperial
Main Dimensions & Performance Data
D | 16 mm | Outside diameter |
d1 | 6 mm | Fit diameter of roller stud / stud |
B | 28 mm | Width |
Cr w | 3,200 N | Basic dynamic load rating, radial |
C0r w | 3,450 N | Basic static load rating, radial |
Cur w | 465 N | Fatigue load limit, radial |
nD G | 14,000 1/min | Speed on permanent grease lubrication |
≈m | 19.227 g | Weight |
Dimensions
B1 | 12.2 mm | Witdh of thrust washer |
B2 | 16 mm | Bolt/stud length effectively |
C | 11 mm | Width, outer ring |
C1 | 0.6 mm | Protrusion outer ring to thrust washer |
rmin | 0.15 mm | Minimum chamfer dimension |
d2 | 12.5 mm | Stop diameter of thrust washer |
G | M6 | Thread |
IG | 8 mm | Thread length |
de | 9 mm | Diameter of eccentric |
Be | 7 mm | Width, eccentric |
e | 0.5 mm | Eccentricity |
Additional information
NIPA1 | Drive-fit lubrication nipple | |
1.5 mm | Protrusion lubrication nipple | |
MA | 3 Nm | Tightening torque nut |
Downloads:
Your current product variant
Sealing | PP | Three-stage sealing by plastic axial plain washer on both sides |
Outer Ring profile | IOP | Optimized INA-profile |
Grease nipples | 1x | Drive-fit lubrication nipple unmounted 1x |
Assembling aid head | SL | Mounting slot |
Characteristics