03:50:41 GMT+0000 (Coordinated Universal Time)


NA2201-2RSR
Yoke type track roller
Yoke type track rollers NA22..-2RSR, with cage, without axial guidance of the outer ring, lip seals on both sides
Replaces
NA 2201 PP, NA 2201.2RS, NA2201.2RS
Product information

Main Dimensions & Performance Data
D | 32 mm | Outside diameter |
F | 16 mm | Raceway diameter inner ring |
C | 13.8 mm | Width, outer ring |
Cr w | 6,600 N | Basic dynamic load rating, radial |
C0r w | 8,300 N | Basic static load rating, radial |
Cur w | 1,300 N | Fatigue load limit, radial |
nD G | 4,700 1/min | Speed on permanent grease lubrication |
≈m | 67 g | Weight |
Dimensions
d | 12 mm | Bore diameter |
B | 14 mm | Width of the bearing |
D1 min | 22 mm | Minimum mounting dimension |
rmin | 0.6 mm | Minimum chamfer dimension |
r1 min | 0.3 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Downloads:
Your current product variant
Sealing | 2RSR | Lip seal on both sides |
Outer Ring profile | R500 | R500 |
Relubrication feature | IR | Via inner ring lubrication hole |
Characteristics